Grove Gear GR8300561.24 - GR-HMQ830-5-H1-56-24
Part #:GR8300561.24
Catalog #:GR-HMQ830-5-H1-56-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | Center Distance (in): | 3 in |
| AE2: | 0.36 | B: | 8.12 |
| J: | 7 in | RQ: | 5.32 in |
| D: | 3.25 | G: | 2 |
| V: | 2.756 in | AJ: | 5.88 |
| LQ: | 5.95 in | I: | 4.84 in |
| BD: | 6.5 | AE1: | 0.6 |
| BE: | 0.38 in | AD: | 6.53 |
| T: | 1.5 | F: | 4 |
| BF: | 0.41 | AK: | 4.5 |
| C: | 8.88 in |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Output Shaft Direction: | H1 | Series Code: | GR |
| Thrust Rating - output shaft: | 1729 | Ratio: | 5:1 |
| Output Shaft Assembly Code: | H1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 24 |
| Output RPM: | 350 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Output Diameter (in): | 1.5 in |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-H1 |
| Input HP @ 1750 RPM: | 9.093 | Center Distance (in): | 3.00 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Model Code: | HMQ830 | Motor Frame Size: | 56 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1544 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| Weight: | 69.00 LB |

