Grove Gear GR8300564.28 - GR-HMQ830-15-H1-56-28
Part #:GR8300564.28
Catalog #:GR-HMQ830-15-H1-56-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | AD: | 6.53 |
| AE2: | 0.36 | J: | 7 in |
| AJ: | 5.88 | AG: | 7.5 |
| G: | 2 | AK: | 4.5 |
| BF: | 0.41 | BE: | 0.38 in |
| LQ: | 5.95 in | Center Distance (in): | 3 in |
| T: | 1.75 | V: | 2.756 in |
| F: | 4 | BD: | 6.5 |
| AE1: | 0.6 | D: | 3.25 |
| I: | 4.84 in | B: | 8.12 |
| RQ: | 5.32 in |
Technical Specifications
| Series Code: | GR | Bore Code: | 28 |
| Center Distance (in): | 3.00 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output RPM: | 116 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Model Code: | HMQ830 |
| Motor Frame Size: | 56 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Diameter (in): | 1.75 in |
| Gear Type: | Worm | Assembly: | HMQ-H1 |
| Input HP @ 1750 RPM: | 4.843 | Ratio: | 15:1 |
| Output Shaft Direction: | H1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Thrust Rating - output shaft: | 2549 |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2329 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| Weight: | 69.00 LB |

