Grove Gear GR8300568.28 - GR-HMQ830-40-H1-56-28
Part #:GR8300568.28
Catalog #:GR-HMQ830-40-H1-56-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AG: | 7.5 |
| LQ: | 5.95 in | T: | 1.75 |
| D: | 3.25 | J: | 7 in |
| F: | 4 | AE2: | 0.36 |
| C: | 8.88 in | I: | 4.84 in |
| RQ: | 5.32 in | BF: | 0.41 |
| V: | 2.756 in | AK: | 4.5 |
| BD: | 6.5 | G: | 2 |
| Center Distance (in): | 3 in | AE1: | 0.6 |
| B: | 8.12 | AD: | 6.53 |
| BE: | 0.38 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | H1 |
| Thrust Rating - output shaft: | 2574 | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56 |
| Assembly: | HMQ-H1 | Bore Code: | 28 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Model Code: | HMQ830 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 40:1 | Series Code: | GR |
| Output RPM: | 43 | Output Shaft Direction: | H1 |
| Input HP @ 1750 RPM: | 2.251 | Output Diameter (in): | 1.75 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2477 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 69.00 LB |

