Grove Gear GR8300569.27 - GR-HMQ830-50-H1-56-27
Part #:GR8300569.27
Catalog #:GR-HMQ830-50-H1-56-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | AK: | 4.5 |
| AE2: | 0.36 | T: | 1.688 |
| Center Distance (in): | 3 in | LQ: | 5.95 in |
| B: | 8.12 | AG: | 7.5 |
| BD: | 6.5 | BE: | 0.38 in |
| I: | 4.84 in | RQ: | 5.32 in |
| D: | 3.25 | C: | 8.88 in |
| F: | 4 | G: | 2 |
| V: | 2.756 in | AD: | 6.53 |
| BF: | 0.41 | AE1: | 0.6 |
| AJ: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.688 in | Output RPM: | 35 |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 27 | Model Code: | HMQ830 |
| Ratio: | 50:1 | Output Shaft Assembly Code: | H1 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3.00 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.915 |
| Output Shaft Direction: | H1 | Assembly: | HMQ-H1 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2574 |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2490 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| Weight: | 69.00 LB |

