Grove Gear GR8300571.26 - GR-HMQ830-80-H1-56-26
Part #:GR8300571.26
Catalog #:GR-HMQ830-80-H1-56-26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | D: | 3.25 |
| AG: | 7.5 | AE2: | 0.36 |
| F: | 4 | AE1: | 0.6 |
| AJ: | 5.88 | BD: | 6.5 |
| RQ: | 5.32 in | I: | 4.84 in |
| T: | 1.625 | B: | 8.12 |
| J: | 7 in | V: | 2.756 in |
| LQ: | 5.95 in | BF: | 0.41 |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| AK: | 4.5 | G: | 2 |
| C: | 8.88 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.895 | Series Code: | GR |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 3.00 |
| Output RPM: | 21 | Output Shaft Direction: | H1 |
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Bore Code: | 26 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.625 in | Input Bore (C Face): | 0.625 |
| Model Code: | HMQ830 | Motor Frame Size: | 56 |
| Assembly: | HMQ-H1 | Ratio: | 80:1 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Torque Rating (in-lb): | 1684 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 69.00 LB |

