Grove Gear GR8300571.28 - GR-HMQ830-80-H1-56-28
Part #:GR8300571.28
Catalog #:GR-HMQ830-80-H1-56-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 6.5 |
| BE: | 0.38 in | C: | 8.88 in |
| J: | 7 in | RQ: | 5.32 in |
| G: | 2 | LQ: | 5.95 in |
| V: | 2.756 in | AE2: | 0.36 |
| F: | 4 | B: | 8.12 |
| BF: | 0.41 | AD: | 6.53 |
| Center Distance (in): | 3 in | AE1: | 0.6 |
| I: | 4.84 in | T: | 1.75 |
| D: | 3.25 | AJ: | 5.88 |
| AG: | 7.5 |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.00 | Output Shaft Direction: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ830 | Bore Code: | 28 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Output RPM: | 21 | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 1.75 in | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Series Code: | GR | Motor Frame Size: | 56 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Assembly: | HMQ-H1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.895 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1684 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| Weight: | 69.00 LB |

