Grove Gear GR8300575.20 - GR-HMQ830-10-H1-140-20
Part #:GR8300575.20
Catalog #:GR-HMQ830-10-H1-140-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | RQ: | 5.32 in |
| AJ: | 5.88 | V: | 2.756 in |
| BF: | 0.41 | AD: | 6.53 |
| F: | 4 | AE1: | 0.6 |
| AG: | 7.5 | B: | 8.12 |
| C: | 8.88 in | D: | 3.25 |
| BE: | 0.38 in | T: | 1.25 |
| AE2: | 0.36 | LQ: | 5.95 in |
| J: | 7 in | AK: | 4.5 |
| BD: | 6.5 | Center Distance (in): | 3 in |
| G: | 2 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.151 | Output Shaft Assembly Code: | H1 |
| Motor Frame Size: | 140 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Center Distance (in): | 3.00 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2147 |
| Input Bore (C Face): | 0.875 | Ratio: | 10:1 |
| Output Diameter (in): | 1.25 in | Series Code: | GR |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Model Code: | HMQ830 | Assembly: | HMQ-H1 |
| Input RPM: | 1,750 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Output Shaft Direction: | H1 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 20 | Output Torque Rating (in-lb): | 2037 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 690310132890 | Weight: | 69.00 LB |

