Grove Gear GR8300577.35 - GR-HMQ830-20-H1-140-35
Part #:GR8300577.35
Catalog #:GR-HMQ830-20-H1-140-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AD: | 6.53 |
| F: | 4 | G: | 2 |
| AG: | 7.5 | LQ: | 5.95 in |
| B: | 8.12 | Center Distance (in): | 3 in |
| AE2: | 0.36 | AE1: | 0.6 |
| BD: | 6.5 | D: | 3.25 |
| C: | 8.88 in | AJ: | 5.88 |
| AK: | 4.5 | T: | 2.188 |
| BF: | 0.41 | RQ: | 5.32 in |
| J: | 7 in | BE: | 0.38 in |
| V: | 2.756 in |
Technical Specifications
| Output Shaft Direction: | H1 | Ratio: | 20:1 |
| Model Code: | HMQ830 | Product Type: | Worm Speed Reducer |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output RPM: | 87 |
| Bore Code: | 35 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-H1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 3.947 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Code: | GR | Center Distance (in): | 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2454 in/lbs |
General Specifications
| Weight: | 69.00 LB |

