Grove Gear GR8300579.26 - GR-HMQ830-30-H1-140-26
Part #:GR8300579.26
Catalog #:GR-HMQ830-30-H1-140-26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | J: | 7 in |
| AE2: | 0.36 | AD: | 6.53 |
| AK: | 4.5 | D: | 3.25 |
| B: | 8.12 | Center Distance (in): | 3 in |
| V: | 2.756 in | T: | 1.625 |
| AG: | 7.5 | LQ: | 5.95 in |
| BF: | 0.41 | G: | 2 |
| C: | 8.88 in | BE: | 0.38 in |
| AJ: | 5.88 | RQ: | 5.32 in |
| F: | 4 | I: | 4.84 in |
| AE1: | 0.6 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 58 |
| Input HP @ 1750 RPM: | 2.879 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Motor Frame Size: | 140 |
| Output Diameter (in): | 1.625 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | H1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Bore Code: | 26 | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Ratio: | 30:1 |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Series Code: | GR |
| Input Bore (C Face): | 0.875 | Model Code: | HMQ830 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Assembly: | HMQ-H1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2519 in/lbs |
General Specifications
| Weight: | 69.00 LB |

