Grove Gear GR8300580.35 - GR-HMQ830-40-H1-140-35
Part #:GR8300580.35
Catalog #:GR-HMQ830-40-H1-140-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | F: | 4 |
| AE1: | 0.6 | LQ: | 5.95 in |
| T: | 2.188 | D: | 3.25 |
| RQ: | 5.32 in | AJ: | 5.88 |
| J: | 7 in | B: | 8.12 |
| AD: | 6.53 | AK: | 4.5 |
| BE: | 0.38 in | AE2: | 0.36 |
| BD: | 6.5 | Center Distance (in): | 3 in |
| I: | 4.84 in | C: | 8.88 in |
| AG: | 7.5 | V: | 2.756 in |
| BF: | 0.41 |
Technical Specifications
| Output Shaft Direction: | H1 | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | H1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Bore Code: | 35 | Product Type: | Worm Speed Reducer |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.00 | Input HP @ 1750 RPM: | 2.251 |
| Output RPM: | 43 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | HMQ830 | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Series Code: | GR | Assembly: | HMQ-H1 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2477 in/lbs |
General Specifications
| UPC: | 690310137628 | Weight: | 69.00 LB |

