Grove Gear GR8300581.35 - GR-HMQ830-50-H1-140-35
Part #:GR8300581.35
Catalog #:GR-HMQ830-50-H1-140-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AG: | 7.5 |
| B: | 8.12 | AK: | 4.5 |
| LQ: | 5.95 in | AD: | 6.53 |
| G: | 2 | J: | 7 in |
| T: | 2.188 | AJ: | 5.88 |
| BF: | 0.41 | I: | 4.84 in |
| AE1: | 0.6 | C: | 8.88 in |
| D: | 3.25 | AE2: | 0.36 |
| RQ: | 5.32 in | Center Distance (in): | 3 in |
| V: | 2.756 in | BD: | 6.5 |
| F: | 4 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | H1 |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 1.915 |
| Input RPM: | 1,750 | Bore Code: | 35 |
| Output Shaft Assembly Code: | H1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | Thrust Rating - output shaft: | 2574 |
| Assembly: | HMQ-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Series Code: | GR |
| Service Factor: | 1 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Model Code: | HMQ830 |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Center Distance (in): | 3.00 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2490 in/lbs |
General Specifications
| Weight: | 69.00 LB |

