Grove Gear GR8300584.28 - GR-HMQ830-100-H1-140-28
Part #:GR8300584.28
Catalog #:GR-HMQ830-100-H1-140-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | LQ: | 5.95 in |
| I: | 4.84 in | F: | 4 |
| T: | 1.75 | AK: | 4.5 |
| AE1: | 0.6 | AD: | 6.53 |
| D: | 3.25 | AJ: | 5.88 |
| B: | 8.12 | BF: | 0.41 |
| G: | 2 | J: | 7 in |
| RQ: | 5.32 in | BE: | 0.38 in |
| C: | 8.88 in | AE2: | 0.36 |
| AG: | 7.5 | V: | 2.756 in |
| BD: | 6.5 |
Technical Specifications
| Output Diameter (in): | 1.75 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.603 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Model Code: | HMQ830 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | H1 | Motor Frame Size: | 140 |
| Reducer: | Worm - Right Angle | Ratio Range: | 100:1 to 250:1 |
| Assembly: | HMQ-H1 | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio: | 100:1 | Output Shaft Direction: | H1 |
| Center Distance (in): | 3.00 | Series Code: | GR |
| Output RPM: | 17 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Torque Rating (in-lb): | 1321 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| Weight: | 69.00 LB |

