Grove Gear GR8300588.19 - GR-HMQ830-15-H1-180-19
Part #:GR8300588.19
Catalog #:GR-HMQ830-15-H1-180-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 5.63 in | I: | 4.84 in |
| LQ1: | 6.15 in | AG: | 7.5 |
| AE2: | 0.36 | AK: | 8.5 |
| Center Distance (in): | 3 in | BE1: | 0.5 in |
| D: | 3.25 | C: | 8.88 in |
| BD: | 9 | B: | 8.12 |
| T: | 1.188 | BF: | 0.53 |
| F: | 4 | AE1: | 0.6 |
| V: | 2.756 in | AJ: | 7.25 |
| G: | 2 | J: | 7 in |
| AD: | 6.53 |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.00 |
| Service Factor: | 1 | Output RPM: | 116 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Assembly: | HMQ-H1 | Thrust Rating - output shaft: | 2549 |
| Input Bore (C Face): | 1.125 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Gear Type: | Worm | Ratio: | 15:1 |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 4.843 |
| Output Shaft Assembly Code: | H1 | Input RPM: | 1,750 |
| Output Shaft Direction: | H1 | Model Code: | HMQ830 |
| Motor Frame Size: | 180 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2329 in/lbs |
General Specifications
| Weight: | 69.00 LB |

