Grove Gear GR8300588.35 - GR-HMQ830-15-H1-180-35
Part #:GR8300588.35
Catalog #:GR-HMQ830-15-H1-180-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | F: | 4 |
| BE1: | 0.5 in | BD: | 9 |
| AE1: | 0.6 | I: | 4.84 in |
| AE2: | 0.36 | RQ: | 5.63 in |
| AK: | 8.5 | V: | 2.756 in |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| G: | 2 | LQ1: | 6.15 in |
| AD: | 6.53 | AG: | 7.5 |
| T: | 2.188 | BF: | 0.53 |
| D: | 3.25 | B: | 8.12 |
| J: | 7 in |
Technical Specifications
| Center Distance (in): | 3.00 | Input HP @ 1750 RPM: | 4.843 |
| Series Code: | GR | Input Keyway (C Face): | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Output Key: | 1/2 X 3.38 |
| Product Type: | Worm Speed Reducer | Output RPM: | 116 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ830 |
| Assembly: | HMQ-H1 | Gear Type: | Worm |
| Bore Code: | 35 | Output Shaft Assembly Code: | H1 |
| Thrust Rating - output shaft: | 2549 | Service Factor: | 1 |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | H1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2329 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310138212 | Weight: | 69.00 LB |

