Grove Gear GR8300589.35 - GR-HMQ830-20-H1-180-35
Part #:GR8300589.35
Catalog #:GR-HMQ830-20-H1-180-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BE1: | 0.5 in |
| AJ: | 7.25 | B: | 8.12 |
| T: | 2.188 | AE2: | 0.36 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AK: | 8.5 | LQ1: | 6.15 in |
| AE1: | 0.6 | V: | 2.756 in |
| F: | 4 | J: | 7 in |
| RQ: | 5.63 in | C: | 8.88 in |
| AD: | 6.53 | D: | 3.25 |
| BD: | 9 | AG: | 7.5 |
| G: | 2 |
Technical Specifications
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2574 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | H1 |
| No. of Gear Reductions: | Single | Model Code: | HMQ830 |
| Ratio Range: | 20:1 | Output Shaft Direction: | H1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.947 |
| Assembly: | HMQ-H1 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 87 | Product Type: | Worm Speed Reducer |
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio: | 20:1 | Bore Code: | 35 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2454 in/lbs |
General Specifications
| Weight: | 69.00 LB |

