Grove Gear GR8300591.27 - GR-HMQ830-30-H1-180-27
Part #:GR8300591.27
Catalog #:GR-HMQ830-30-H1-180-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | AK: | 8.5 |
| C: | 8.88 in | B: | 8.12 |
| AE1: | 0.6 | T: | 1.688 |
| RQ: | 5.63 in | J: | 7 in |
| BD: | 9 | I: | 4.84 in |
| AE2: | 0.36 | AJ: | 7.25 |
| Center Distance (in): | 3 in | D: | 3.25 |
| V: | 2.756 in | F: | 4 |
| AD: | 6.53 | AG: | 7.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| LQ1: | 6.15 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.879 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.688 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 27 | Output Key: | 3/8 X 3.00 |
| Assembly: | HMQ-H1 | Ratio Range: | 30:1 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Series Code: | GR | Model Code: | HMQ830 |
| Output Shaft Direction: | H1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | H1 | Thrust Rating - output shaft: | 2574 |
| Output RPM: | 58 | Motor Frame Size: | 180 |
| Ratio: | 30:1 | Output Torque Rating (in-lb): | 2519 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 69.00 LB |

