Grove Gear GR8300592.35 - GR-HMQ830-40-H1-180-35
Part #:GR8300592.35
Catalog #:GR-HMQ830-40-H1-180-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | RQ: | 5.63 in |
| I: | 4.84 in | C: | 8.88 in |
| D: | 3.25 | AE2: | 0.36 |
| F: | 4 | BE1: | 0.5 in |
| AD: | 6.53 | LQ1: | 6.15 in |
| Center Distance (in): | 3 in | J: | 7 in |
| AK: | 8.5 | B: | 8.12 |
| V: | 2.756 in | BD: | 9 |
| T: | 2.188 | BF: | 0.53 |
| G: | 2 | AE1: | 0.6 |
| AJ: | 7.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | H1 |
| Input Style: | C-Face Quill | Output RPM: | 43 |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.251 |
| Ratio: | 40:1 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 3.00 | Input Keyway (C Face): | 1/4 x 1/8 |
| Model Code: | HMQ830 | Product Type: | Worm Speed Reducer |
| Assembly: | HMQ-H1 | Output Key: | 1/2 X 3.38 |
| Bore Code: | 35 | Service Factor: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
General Specifications
| Weight: | 69.00 LB |

