Grove Gear GR8300593.24 - GR-HMQ830-50-H1-180-24
Part #:GR8300593.24
Catalog #:GR-HMQ830-50-H1-180-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | V: | 2.756 in |
| T: | 1.5 | RQ: | 5.63 in |
| AD: | 6.53 | AE1: | 0.6 |
| Center Distance (in): | 3 in | LQ1: | 6.15 in |
| AJ: | 7.25 | F: | 4 |
| AE2: | 0.36 | AG: | 7.5 |
| AK: | 8.5 | D: | 3.25 |
| J: | 7 in | I: | 4.84 in |
| B: | 8.12 | BE1: | 0.5 in |
| BD: | 9 | C: | 8.88 in |
| BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180 |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 35 | Series Code: | GR |
| Bore Code: | 24 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Model Code: | HMQ830 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3.00 |
| Input Style: | C-Face Quill | Ratio: | 50:1 |
| Output Diameter (in): | 1.5 in | Assembly: | HMQ-H1 |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Direction: | H1 |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 1.915 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | H1 | Output Torque Rating (in-lb): | 2490 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| Weight: | 69.00 LB |

