Grove Gear GR8300594.20 - GR-HMQ830-60-H1-180-20
Part #:GR8300594.20
Catalog #:GR-HMQ830-60-H1-180-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | AE2: | 0.36 |
| G: | 2 | AK: | 8.5 |
| BE1: | 0.5 in | AD: | 6.53 |
| T: | 1.25 | RQ: | 5.63 in |
| D: | 3.25 | AJ: | 7.25 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| AE1: | 0.6 | BF: | 0.53 |
| B: | 8.12 | V: | 2.756 in |
| F: | 4 | J: | 7 in |
| LQ1: | 6.15 in | BD: | 9 |
| AG: | 7.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Thrust Rating - output shaft: | 2574 |
| Model Code: | HMQ830 | Output RPM: | 29 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.637 |
| Gear Type: | Worm | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | H1 |
| Assembly: | HMQ-H1 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Motor Frame Size: | 180 |
| Input Bore (C Face): | 1.125 | Output Key: | 1/4 X 2.50 |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 3.00 |
| Output Shaft Direction: | H1 | Output Diameter (in): | 1.25 in |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2413 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 690310133590 | Weight: | 69.00 LB |

