Grove Gear GR8300594.24 - GR-HMQ830-60-H1-180-24
Part #:GR8300594.24
Catalog #:GR-HMQ830-60-H1-180-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AG: | 7.5 |
| Center Distance (in): | 3 in | G: | 2 |
| F: | 4 | AJ: | 7.25 |
| J: | 7 in | BF: | 0.53 |
| D: | 3.25 | B: | 8.12 |
| T: | 1.5 | AK: | 8.5 |
| AE2: | 0.36 | I: | 4.84 in |
| AE1: | 0.6 | BE1: | 0.5 in |
| C: | 8.88 in | RQ: | 5.63 in |
| V: | 2.756 in | LQ1: | 6.15 in |
| AD: | 6.53 |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 60:1 |
| Center Distance (in): | 3.00 | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.5 in |
| Motor Frame Size: | 180 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | H1 | Model Code: | HMQ830 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Direction: | H1 | Input HP @ 1750 RPM: | 1.637 |
| Gear Type: | Worm | Assembly: | HMQ-H1 |
| Output RPM: | 29 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Bore Code: | 24 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Thrust Rating - output shaft: | 2574 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2413 in/lbs |
General Specifications
| Weight: | 69.00 LB |

