Grove Gear GR8300594.35 - GR-HMQ830-60-H1-180-35
Part #:GR8300594.35
Catalog #:GR-HMQ830-60-H1-180-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.15 in | AK: | 8.5 |
| V: | 2.756 in | T: | 2.188 |
| I: | 4.84 in | D: | 3.25 |
| AG: | 7.5 | AJ: | 7.25 |
| BD: | 9 | C: | 8.88 in |
| J: | 7 in | BF: | 0.53 |
| BE1: | 0.5 in | AE2: | 0.36 |
| Center Distance (in): | 3 in | AD: | 6.53 |
| G: | 2 | RQ: | 5.63 in |
| AE1: | 0.6 | B: | 8.12 |
| F: | 4 |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 1/4 x 1/8 |
| Output RPM: | 29 | Series Code: | GR |
| Model Code: | HMQ830 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-H1 | Input HP @ 1750 RPM: | 1.637 |
| Ratio: | 60:1 | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Bore Code: | 35 | Center Distance (in): | 3.00 |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 2574 |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | H1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2413 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| Weight: | 69.00 LB |

