Grove Gear GR8300598.19 - GR-HMQ830-7.5-H1-210-19
Part #:GR8300598.19
Catalog #:GR-HMQ830-7.5-H1-210-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | AD: | 6.53 |
| BF: | 0.53 | BE1: | 0.5 in |
| C: | 8.88 in | B: | 8.12 |
| BD: | 9 | T: | 1.188 |
| F: | 4 | D: | 3.25 |
| AJ: | 7.25 | V: | 2.756 in |
| AE1: | 0.6 | RQ: | 6.06 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| AK: | 8.5 | AE2: | 0.36 |
| LQ1: | 6.56 in | AG: | 7.5 |
| G: | 2 |
Technical Specifications
| Series Code: | GR | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210 | Output RPM: | 233 |
| Product Type: | Right Angle | Assembly: | HMQ-H1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | H1 |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Bore Code: | 19 | Thrust Rating - output shaft: | 1944 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.00 |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ830 | Input HP @ 1750 RPM: | 6.879 |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1734 in/lbs |
General Specifications
| Weight: | 69.00 LB |

