Grove Gear GR8300598.20 - GR-HMQ830-7.5-H1-210-20
Part #:GR8300598.20
Catalog #:GR-HMQ830-7.5-H1-210-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | BF: | 0.53 |
| BD: | 9 | C: | 8.88 in |
| V: | 2.756 in | BE1: | 0.5 in |
| F: | 4 | D: | 3.25 |
| AE2: | 0.36 | AD: | 6.53 |
| B: | 8.12 | AJ: | 7.25 |
| AG: | 7.5 | AE1: | 0.6 |
| T: | 1.25 | AK: | 8.5 |
| I: | 4.84 in | G: | 2 |
| J: | 7 in | RQ: | 6.06 in |
| LQ1: | 6.56 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | H1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 6.879 |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210 | Assembly: | HMQ-H1 |
| Output Shaft Direction: | H1 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 1944 | Model Code: | HMQ830 |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Center Distance (in): | 3.00 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Input Bore (C Face): | 1.375 |
| Ratio: | 7.5:1 | Series Code: | GR |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 1734 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 69.00 LB |

