Grove Gear GR8300602.24 - GR-HMQ830-25-H1-210-24
Part #:GR8300602.24
Catalog #:GR-HMQ830-25-H1-210-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 2.756 in |
| T: | 1.5 | D: | 3.25 |
| B: | 8.12 | BF: | 0.53 |
| AE2: | 0.36 | C: | 8.88 in |
| BD: | 9 | LQ1: | 6.56 in |
| AG: | 7.5 | BE1: | 0.5 in |
| RQ: | 6.06 in | I: | 4.84 in |
| AK: | 8.5 | AD: | 6.53 |
| Center Distance (in): | 3 in | J: | 7 in |
| AE1: | 0.6 | G: | 2 |
| F: | 4 |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Series Code: | GR | Ratio Range: | 25:1 |
| Bore Code: | 24 | Thrust Rating - output shaft: | 2574 |
| Output RPM: | 70 | Gear Type: | Worm |
| Motor Frame Size: | 210 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | H1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | H1 | Model Code: | HMQ830 |
| Center Distance (in): | 3.00 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input HP @ 1750 RPM: | 3.355 | Input Bore (C Face): | 1.375 |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Assembly: | HMQ-H1 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.5 in | Output Torque Rating (in-lb): | 2527 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 69.00 LB |

