Grove Gear GR8300607.19 - GR-HMQ830-80-H1-210-19
Part #:GR8300607.19
Catalog #:GR-HMQ830-80-H1-210-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | BF: | 0.53 |
| D: | 3.25 | LQ1: | 6.56 in |
| V: | 2.756 in | AK: | 8.5 |
| AE2: | 0.36 | BD: | 9 |
| AE1: | 0.6 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | J: | 7 in |
| F: | 4 | RQ: | 6.06 in |
| G: | 2 | AD: | 6.53 |
| C: | 8.88 in | T: | 1.188 |
| B: | 8.12 | AG: | 7.5 |
| AJ: | 7.25 |
Technical Specifications
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Assembly: | HMQ-H1 | Output Shaft Assembly Code: | H1 |
| Output RPM: | 21 | Ratio Range: | 80:1 |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.895 | Motor Frame Size: | 210 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3.00 | Bore Code: | 19 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Direction: | H1 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ830 | Output Torque Rating (in-lb): | 1684 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 69.00 LB |

