How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | D2: | 3.25 |
| D1: | 2.06 | O: | 3.6 in |
| Center Distance (in): | 3 in | C: | 9.94 in |
| TAP Depth: | 0.88 in | A: | 5.25 |
| M: | 1.76 | C1: | 5.38 |
| U: | 0.625 in | R: | 2.63 in |
| F: | 4 | I: | 4.84 in |
| BC: | 7.86 | BJ: | 14.12 |
| J: | 7 in | T: | 1.25 |
| CE: | 1.75 | G: | 2 |
| H-Tap size: | 7/16-14 UNC in | L: | 4.45 in |
| N: | 6.75 | K: | 3.5 in |
Technical Specifications
| Output Shaft Assembly Code: | R1 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Output RPM: | 4.38 |
| Ratio Range: | 400:1 | Output Shaft Direction: | Single |
| Input Style: | Solid Shaft | Input Keyway: | 3/16 x 1.38 in |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Model Code: | D830 | No. of Gear Reductions: | Double |
| Input HP: | 0.549 | Gear Type: | Double-worm |
| Ratio: | 400:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Assembly: | D-R1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 1.75 | Series Code: | GR |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 4209 in/lbs |
General Specifications
| Weight: | 86.00 LB |

