How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | I: | 4.84 in |
| J: | 7 in | LQ: | 4.09 in |
| AK: | 4.5 | C: | 9.94 in |
| K: | 3.5 in | T: | 1.25 |
| D1: | 2.06 | C1: | 5.38 |
| B: | 8.12 | BF: | 0.41 |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| BC: | 7.86 | BE: | 0.38 in |
| R: | 2.63 in | RQ: | 3.59 in |
| N: | 6.75 | TAP Depth: | 0.88 in |
| F: | 4 | D2: | 3.25 |
| A: | 5.25 | G: | 2 |
| H-Tap size: | 7/16-14 UNC in | O: | 3.6 in |
| CE: | 1.75 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Series Code: | GR |
| Gear Type: | Double-worm | Output Shaft Assembly Code: | L6 |
| Assembly: | DMQ-L6 | Input Quill Diameter (in): | 0.625 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 2.92 |
| Input HP: | 0.409 | Model Code: | DMQ830 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 1.75 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | Single |
| No. of Gear Reductions: | Double | Center Distance (in): | 3 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Ratio: | 600:1 | Input RPM: | 1,750 |
| Ratio Range: | 600:1 | Service Factor: | 1 |
| Input Style: | C - Face Quill | Output Torque Rating (in-lb): | 4235 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| Weight: | 89.00 LB |

