How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.6875 | B: | 8.75 |
| M: | 2.38 | AG: | 7.88 |
| J: | 7.5 in | Center Distance (in): | 3.25 in |
| L: | 6.76 in | G: | 2 |
| F: | 4 | U: | 0.875 in |
| AE2: | 0.29 | V: | 2.756 in |
| AD: | 7.04 | D: | 3.5 |
| I: | 5.02 in | AE1: | 0.54 |
| C: | 9.38 in |
Technical Specifications
| Output Diameter (in): | 1.6875 in | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.18 |
| Bore Code: | 27 | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Model Code: | H832 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Assembly: | H-H1 |
| Input Style: | Solid Shaft | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.63 in |
| Input Diameter (in): | 0.875 in | Mounting Style: | Shaft Mount |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Output RPM: | 87 | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3267 in/lbs |
General Specifications
| Weight: | 73.00 LB |

