Grove Gear GR8320504.23 - GR-H832-25-H1-23
Part #:GR8320504.23
Catalog #:GR-H832-25-H1-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | F: | 4 |
| G: | 2 | AE2: | 0.29 |
| U: | 0.875 in | B: | 8.75 |
| D: | 3.5 | M: | 2.38 |
| C: | 9.38 in | V: | 2.756 in |
| J: | 7.5 in | AD: | 7.04 |
| AG: | 7.88 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | I: | 5.02 in |
| T: | 1.4375 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Mounting Style: | Shaft Mount | Series Code: | GR |
| Ratio: | 25:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 23 | Output Diameter (in): | 1.4375 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.63 in | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Output Shaft Direction: | H1 | Input HP @ 1750 RPM: | 4.373 |
| Model Code: | H832 | Assembly: | H-H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3360 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| Weight: | 73.00 LB |

