Grove Gear GR8320505.26 - GR-H832-30-H1-26
Part #:GR8320505.26
Catalog #:GR-H832-30-H1-26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | V: | 2.756 in |
| B: | 8.75 | AE2: | 0.29 |
| U: | 0.875 in | C: | 9.38 in |
| G: | 2 | J: | 7.5 in |
| AD: | 7.04 | M: | 2.38 |
| AE1: | 0.54 | T: | 1.625 |
| F: | 4 | I: | 5.02 in |
| AG: | 7.88 | D: | 3.5 |
| L: | 6.76 in |
Technical Specifications
| Output RPM: | 58 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Assembly: | H-H1 | Bore Code: | 26 |
| Ratio Range: | 30:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Direction: | H1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | H1 | Series Code: | GR |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 3.619 |
| Output Diameter (in): | 1.625 in | Input Keyway: | 3/16 X 1.63 in |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2574 |
| Shaft Seal Material: | Viton | Model Code: | H832 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Mounting Style: | Shaft Mount |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 3226 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 73.00 LB |

