Grove Gear GR8320506.23 - GR-H832-40-H1-23
Part #:GR8320506.23
Catalog #:GR-H832-40-H1-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | L: | 6.76 in |
| G: | 2 | U: | 0.875 in |
| AE1: | 0.54 | C: | 9.38 in |
| AE2: | 0.29 | M: | 2.38 |
| D: | 3.5 | Center Distance (in): | 3.25 in |
| V: | 2.756 in | J: | 7.5 in |
| AD: | 7.04 | T: | 1.4375 |
| I: | 5.02 in | AG: | 7.88 |
| F: | 4 |
Technical Specifications
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.63 in |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2574 |
| Model Code: | H832 | Input HP @ 1750 RPM: | 2.926 |
| Series Code: | GR | Input RPM: | 1,750 |
| Assembly: | H-H1 | Bore Code: | 23 |
| Output Shaft Direction: | H1 | Ratio: | 40:1 |
| Product Type: | Right Angle | Mounting Style: | Shaft Mount |
| Output RPM: | 43 | Output Diameter (in): | 1.4375 in |
| Output Key: | 3/8 X 3.00 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 3303 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 73.00 LB |

