Grove Gear GR8320508.28 - GR-H832-60-H1-28
Part #:GR8320508.28
Catalog #:GR-H832-60-H1-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.04 | D: | 3.5 |
| B: | 8.75 | F: | 4 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| AE1: | 0.54 | AE2: | 0.29 |
| C: | 9.38 in | J: | 7.5 in |
| V: | 2.756 in | AG: | 7.88 |
| U: | 0.875 in | G: | 2 |
| T: | 1.75 | L: | 6.76 in |
| M: | 2.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.114 | Output RPM: | 29 |
| Output Diameter (in): | 1.75 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.63 in | Ratio: | 60:1 |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 3.25 |
| Assembly: | H-H1 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 60:1 | Bore Code: | 28 |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Model Code: | H832 |
| Mounting Style: | Shaft Mount | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Direction: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 3274 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 73.00 LB |

