Grove Gear GR8320515.20 - GR-HM832-50-H1-56-20
Part #:GR8320515.20
Catalog #:GR-HM832-50-H1-56-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | AE1: | 0.54 |
| B: | 8.75 | U: | 0.875 in |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| F: | 4 | T: | 1.25 |
| AG: | 7.88 | LM: | 9.01 |
| BD: | 6.5 | AE2: | 0.29 |
| AK: | 4.5 | AD: | 7.04 |
| J: | 7.5 in | I: | 5.02 in |
| C: | 9.38 in | AJ: | 5.88 |
| BF: | 0.41 | V: | 2.756 in |
| G: | 2 | L: | 6.76 in |
Technical Specifications
| Output Diameter (in): | 1.250 in | Bore Code: | 20 |
| Center Distance (in): | 3.25 | Input Keyway: | 3/16 X 1.63 in |
| Service Factor: | 1 | Motor Frame Size: | 56 |
| Assembly: | HM-H1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | H1 | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | HM832 |
| Output Shaft Direction: | H1 | Input HP @ 1750 RPM: | 2.462 |
| Series Code: | GR | Gear Type: | Worm |
| Output RPM: | 35 | Output Torque Rating (in-lb): | 3315 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| Weight: | 78.00 LB |

