Grove Gear GR8320516.20 - GR-HM832-60-H1-56-20
Part #:GR8320516.20
Catalog #:GR-HM832-60-H1-56-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | BD: | 6.5 |
| J: | 7.5 in | AE1: | 0.54 |
| B: | 8.75 | BF: | 0.41 |
| V: | 2.756 in | G: | 2 |
| F: | 4 | BE: | 0.38 in |
| U: | 0.875 in | L: | 6.76 in |
| AG: | 7.88 | C: | 9.38 in |
| Center Distance (in): | 3.25 in | D: | 3.5 |
| AJ: | 5.88 | AE2: | 0.29 |
| AD: | 7.04 | T: | 1.25 |
| LM: | 9.01 | AK: | 4.5 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | HM-H1 |
| Output Shaft Assembly Code: | H1 | Series Code: | GR |
| Input Style: | Flexible Coupling Input | Output RPM: | 29 |
| Input RPM: | 1,750 | Model Code: | HM832 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Bore Code: | 20 |
| Motor Frame Size: | 56 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Diameter (in): | 1.250 in |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Output Shaft Direction: | H1 |
| Input HP @ 1750 RPM: | 2.114 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.63 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3274 in/lbs |
General Specifications
| Weight: | 78.00 LB |

