Grove Gear GR8320518.23 - GR-HM832-15-H1-140-23
Part #:GR8320518.23
Catalog #:GR-HM832-15-H1-140-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | L: | 6.76 in |
| AK: | 4.5 | BD: | 6.5 |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| AG: | 7.88 | D: | 3.5 |
| U: | 0.875 in | AE2: | 0.29 |
| G: | 2 | F: | 4 |
| I: | 5.02 in | T: | 1.438 |
| AE1: | 0.54 | B: | 8.75 |
| C: | 9.38 in | AD: | 7.04 |
| J: | 7.5 in | AJ: | 5.88 |
| V: | 2.756 in | BF: | 0.41 |
Technical Specifications
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Assembly: | HM-H1 |
| Model Code: | HM832 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140 | Series Code: | GR |
| Input Keyway: | 3/16 X 1.63 in | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2490 |
| Ratio: | 15:1 | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.127 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output RPM: | 116 | Output Torque Rating (in-lb): | 2980 in/lbs |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 78.00 LB |

