Grove Gear GR8320522.35 - GR-HM832-40-H1-140-35
Part #:GR8320522.35
Catalog #:GR-HM832-40-H1-140-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | F: | 4 |
| C: | 9.38 in | L: | 6.76 in |
| J: | 7.5 in | AE2: | 0.29 |
| AJ: | 5.88 | U: | 0.875 in |
| G: | 2 | T: | 2.188 |
| AD: | 7.04 | D: | 3.5 |
| BD: | 6.5 | V: | 2.756 in |
| Center Distance (in): | 3.25 in | AG: | 7.88 |
| B: | 8.75 | LM: | 9.01 |
| AK: | 4.5 | I: | 5.02 in |
| BF: | 0.41 | BE: | 0.38 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.63 in | No. of Gear Reductions: | Single |
| Output RPM: | 43 | Input HP @ 1750 RPM: | 2.926 |
| Model Code: | HM832 | Bore Code: | 35 |
| Thrust Rating - output shaft: | 2574 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Assembly: | HM-H1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Direction: | H1 | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 3.25 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3303 in/lbs |
General Specifications
| UPC: | 690310138304 | Weight: | 78.00 LB |

