Grove Gear GR8320526.24 - GR-HM832-15-H1-180-24
Part #:GR8320526.24
Catalog #:GR-HM832-15-H1-180-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AK: | 8.5 |
| BE1: | 0.5 in | U: | 0.875 in |
| J: | 7.5 in | F: | 4 |
| BF: | 0.53 | AD: | 7.04 |
| V: | 2.756 in | L: | 6.76 in |
| T: | 1.5 | AE2: | 0.29 |
| AG: | 7.88 | B: | 8.75 |
| BD: | 9 | C: | 9.38 in |
| D: | 3.5 | AE1: | 0.54 |
| Center Distance (in): | 3.25 in | L1: | 10.01 in |
| G: | 2 | I: | 5.02 in |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 116 | Center Distance (in): | 3.25 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 15:1 |
| Series Code: | GR | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | H1 |
| Input RPM: | 1,750 | Model Code: | HM832 |
| Output Shaft Assembly Code: | H1 | Assembly: | HM-H1 |
| No. of Gear Reductions: | Single | Bore Code: | 24 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.63 in | Output Diameter (in): | 1.500 in |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 2490 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 15:1 |
| Motor Frame Size: | 180 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 6.127 | Output Torque Rating (in-lb): | 2980 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| Weight: | 78.00 LB |

