Grove Gear GR8320526.26 - GR-HM832-15-H1-180-26
Part #:GR8320526.26
Catalog #:GR-HM832-15-H1-180-26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | AK: | 8.5 |
| U: | 0.875 in | AG: | 7.88 |
| T: | 1.625 | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | V: | 2.756 in |
| J: | 7.5 in | AD: | 7.04 |
| D: | 3.5 | L: | 6.76 in |
| C: | 9.38 in | BE1: | 0.5 in |
| B: | 8.75 | G: | 2 |
| I: | 5.02 in | F: | 4 |
| AE2: | 0.29 | BF: | 0.53 |
| BD: | 9 | AE1: | 0.54 |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Output Shaft Assembly Code: | H1 | Output RPM: | 116 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 6.127 |
| Thrust Rating - output shaft: | 2490 | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.625 in | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 180 | Model Code: | HM832 |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 26 | Output Shaft Direction: | H1 |
| Assembly: | HM-H1 | Series Code: | GR |
| Input Keyway: | 3/16 X 1.63 in | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2980 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 78.00 LB |

