Grove Gear GR8320527.27 - GR-HM832-20-H1-180-27
Part #:GR8320527.27
Catalog #:GR-HM832-20-H1-180-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | AE2: | 0.29 |
| AD: | 7.04 | B: | 8.75 |
| BF: | 0.53 | BE1: | 0.5 in |
| C: | 9.38 in | V: | 2.756 in |
| AJ: | 7.25 | I: | 5.02 in |
| AK: | 8.5 | F: | 4 |
| L: | 6.76 in | D: | 3.5 |
| AE1: | 0.54 | U: | 0.875 in |
| G: | 2 | BD: | 9 |
| T: | 1.688 | J: | 7.5 in |
| L1: | 10.01 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Output RPM: | 87 | Ratio Range: | 20:1 |
| Input Keyway: | 3/16 X 1.63 in | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Model Code: | HM832 | Output Key: | 3/8 X 3.00 |
| Series Code: | GR | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 180 | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 5.18 | Assembly: | HM-H1 |
| Output Diameter (in): | 1.688 in | Thrust Rating - output shaft: | 2574 |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | H1 | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3267 in/lbs |
General Specifications
| Weight: | 78.00 LB |

