Grove Gear GR8320529.23 - GR-HM832-30-H1-180-23
Part #:GR8320529.23
Catalog #:GR-HM832-30-H1-180-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | AJ: | 7.25 |
| AD: | 7.04 | G: | 2 |
| V: | 2.756 in | C: | 9.38 in |
| D: | 3.5 | BE1: | 0.5 in |
| BF: | 0.53 | F: | 4 |
| BD: | 9 | AE1: | 0.54 |
| L: | 6.76 in | B: | 8.75 |
| I: | 5.02 in | U: | 0.875 in |
| J: | 7.5 in | AE2: | 0.29 |
| AK: | 8.5 | AG: | 7.88 |
| T: | 1.438 | Center Distance (in): | 3.25 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Ratio Range: | 30:1 | Ratio: | 30:1 |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Input Diameter (in): | 0.875 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 3.619 |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Gear Type: | Worm | Assembly: | HM-H1 |
| Input Keyway: | 3/16 X 1.63 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | H1 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 180 | Output RPM: | 58 |
| Output Diameter (in): | 1.438 in | Model Code: | HM832 |
| Series Code: | GR | Product Type: | Right Angle |
| Output Shaft Direction: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3226 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 78.00 LB |

