Grove Gear GR8320533.20 - GR-HMQ832-10-H1-56-20
Part #:GR8320533.20
Catalog #:GR-HMQ832-10-H1-56-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 5.51 in | BD: | 6.5 |
| B: | 8.75 | V: | 2.756 in |
| AE2: | 0.29 | AK: | 4.5 |
| J: | 7.5 in | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | LQ: | 6.14 in |
| D: | 3.5 | AD: | 7.04 |
| G: | 2 | AG: | 7.88 |
| AJ: | 5.88 | F: | 4 |
| I: | 5.02 in | C: | 9.38 in |
| T: | 1.25 | AE1: | 0.54 |
| BF: | 0.41 |
Technical Specifications
| Center Distance (in): | 3.25 | Series Code: | GR |
| Input HP @ 1750 RPM: | 8.092 | Input Style: | C-Face Quill |
| Output Shaft Direction: | H1 | Bore Code: | 20 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2026 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Assembly: | HMQ-H1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Model Code: | HMQ832 | Ratio: | 10:1 |
| Output Shaft Assembly Code: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2700 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 77.00 LB |

