Grove Gear GR8320537.19 - GR-HMQ832-30-H1-56-19
Part #:GR8320537.19
Catalog #:GR-HMQ832-30-H1-56-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | BD: | 6.5 |
| AE2: | 0.29 | J: | 7.5 in |
| D: | 3.5 | BF: | 0.41 |
| AG: | 7.88 | G: | 2 |
| AE1: | 0.54 | AD: | 7.04 |
| RQ: | 5.51 in | AJ: | 5.88 |
| V: | 2.756 in | T: | 1.188 |
| B: | 8.75 | LQ: | 6.14 in |
| C: | 9.38 in | I: | 5.02 in |
| F: | 4 |
Technical Specifications
| Ratio: | 30:1 | Bore Code: | 19 |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Output RPM: | 58 | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Output Shaft Direction: | H1 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Series Code: | GR | Input HP @ 1750 RPM: | 3.619 |
| Motor Frame Size: | 56 | Model Code: | HMQ832 |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3226 in/lbs |
General Specifications
| Weight: | 77.00 LB |

