Grove Gear GR8320539.28 - GR-HMQ832-50-H1-56-28
Part #:GR8320539.28
Catalog #:GR-HMQ832-50-H1-56-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | AE2: | 0.29 |
| F: | 4 | RQ: | 5.51 in |
| AJ: | 5.88 | J: | 7.5 in |
| V: | 2.756 in | LQ: | 6.14 in |
| BE: | 0.38 in | T: | 1.75 |
| BD: | 6.5 | AD: | 7.04 |
| C: | 9.38 in | I: | 5.02 in |
| G: | 2 | B: | 8.75 |
| D: | 3.5 | BF: | 0.41 |
| AG: | 7.88 | Center Distance (in): | 3.25 in |
| AK: | 4.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Output Shaft Direction: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 2574 |
| Motor Frame Size: | 56 | Series Code: | GR |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Bore Code: | 28 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-H1 | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 50:1 |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 2.462 |
| Model Code: | HMQ832 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3315 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310132784 | Weight: | 77.00 LB |

