Grove Gear GR8320541.20 - GR-HMQ832-10-H1-140-20
Part #:GR8320541.20
Catalog #:GR-HMQ832-10-H1-140-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | J: | 7.5 in |
| BD: | 6.5 | AE1: | 0.54 |
| T: | 1.25 | LQ: | 6.14 in |
| AK: | 4.5 | B: | 8.75 |
| V: | 2.756 in | F: | 4 |
| BE: | 0.38 in | G: | 2 |
| C: | 9.38 in | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | D: | 3.5 |
| AD: | 7.04 | I: | 5.02 in |
| AE2: | 0.29 | RQ: | 5.51 in |
| AG: | 7.88 |
Technical Specifications
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 175 |
| Thrust Rating - output shaft: | 2026 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 3.25 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| Bore Code: | 20 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 8.092 |
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Model Code: | HMQ832 |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Series Code: | GR | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2700 in/lbs |
General Specifications
| Weight: | 77.00 LB |

