Grove Gear GR8320543.26 - GR-HMQ832-20-H1-140-26
Part #:GR8320543.26
Catalog #:GR-HMQ832-20-H1-140-26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | D: | 3.5 |
| V: | 2.756 in | AE1: | 0.54 |
| LQ: | 6.14 in | J: | 7.5 in |
| B: | 8.75 | T: | 1.625 |
| AE2: | 0.29 | F: | 4 |
| BE: | 0.38 in | BF: | 0.41 |
| G: | 2 | BD: | 6.5 |
| AD: | 7.04 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| AG: | 7.88 | RQ: | 5.51 in |
| AK: | 4.5 |
Technical Specifications
| Output RPM: | 87 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 5.18 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Assembly: | HMQ-H1 |
| Bore Code: | 26 | Series Code: | GR |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | H1 | Output Key: | 3/8 X 3.00 |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Motor Frame Size: | 140 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Thrust Rating - output shaft: | 2574 |
| Output Diameter (in): | 1.625 in | Service Factor: | 1 |
| Model Code: | HMQ832 | Ratio: | 20:1 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 3267 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 77.00 LB |

