Grove Gear GR8320548.26 - GR-HMQ832-60-H1-140-26
Part #:GR8320548.26
Catalog #:GR-HMQ832-60-H1-140-26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7.5 in | BE: | 0.38 in |
| LQ: | 6.14 in | B: | 8.75 |
| AK: | 4.5 | V: | 2.756 in |
| AG: | 7.88 | RQ: | 5.51 in |
| G: | 2 | D: | 3.5 |
| AE2: | 0.29 | AD: | 7.04 |
| I: | 5.02 in | BD: | 6.5 |
| AE1: | 0.54 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| F: | 4 | C: | 9.38 in |
| T: | 1.625 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 2.114 | Gear Type: | Worm |
| Product Type: | Right Angle | Motor Frame Size: | 140 |
| Output RPM: | 29 | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-H1 | Model Code: | HMQ832 |
| Output Shaft Assembly Code: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 26 | Series Code: | GR |
| Output Diameter (in): | 1.625 in | Ratio: | 60:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | H1 | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3274 in/lbs |
General Specifications
| UPC: | 690310133200 | Weight: | 77.00 LB |

