Grove Gear GR8320551.35 - GR-HMQ832-20-H1-180-35
Part #:GR8320551.35
Catalog #:GR-HMQ832-20-H1-180-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | G: | 2 |
| D: | 3.5 | AE2: | 0.29 |
| BD: | 9 | BF: | 0.53 |
| I: | 5.02 in | BE1: | 0.5 in |
| AG: | 7.88 | AK: | 8.5 |
| AJ: | 7.25 | J: | 7.5 in |
| B: | 8.75 | AE1: | 0.54 |
| LQ1: | 6.34 in | F: | 4 |
| AD: | 7.04 | RQ: | 5.81 in |
| Center Distance (in): | 3.25 in | V: | 2.756 in |
| T: | 2.188 |
Technical Specifications
| Product Type: | Worm Speed Reducer | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Output Shaft Direction: | H1 |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output RPM: | 87 | Ratio: | 20:1 |
| Thrust Rating - output shaft: | 2574 | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 35 | Motor Frame Size: | 180TC |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | H1 | Input HP @ 1750 RPM: | 5.18 |
| Model Code: | HMQ832 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 3267 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 690310188729 | Weight: | 77.00 LB |

