Grove Gear GR8320553.35 - GR-HMQ832-30-H1-180-35
Part #:GR8320553.35
Catalog #:GR-HMQ832-30-H1-180-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AG: | 7.88 |
| C: | 9.38 in | B: | 8.75 |
| T: | 2.188 | LQ1: | 6.34 in |
| V: | 2.756 in | RQ: | 5.81 in |
| AK: | 8.5 | AE2: | 0.29 |
| D: | 3.5 | AJ: | 7.25 |
| AE1: | 0.54 | I: | 5.02 in |
| AD: | 7.04 | J: | 7.5 in |
| G: | 2 | BD: | 9 |
| F: | 4 | BF: | 0.53 |
| BE1: | 0.5 in |
Technical Specifications
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Product Type: | Worm Speed Reducer |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Model Code: | HMQ832 | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | H1 | Thrust Rating - output shaft: | 2574 |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 3.619 | Assembly: | HMQ-H1 |
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Output RPM: | 58 | Gear Type: | Worm |
| Output Shaft Direction: | H1 | Series Code: | GR |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 3226 in/lbs |
General Specifications
| UPC: | 690310138380 | Weight: | 77.00 LB |

