Grove Gear GR8320554.27 - GR-HMQ832-40-H1-180-27
Part #:GR8320554.27
Catalog #:GR-HMQ832-40-H1-180-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.34 in | T: | 1.688 |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| C: | 9.38 in | AE2: | 0.29 |
| F: | 4 | J: | 7.5 in |
| RQ: | 5.81 in | I: | 5.02 in |
| AE1: | 0.54 | BF: | 0.53 |
| V: | 2.756 in | D: | 3.5 |
| AD: | 7.04 | AG: | 7.88 |
| BD: | 9 | G: | 2 |
| AJ: | 7.25 | B: | 8.75 |
| AK: | 8.5 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ832 | Ratio Range: | 40:1 |
| Assembly: | HMQ-H1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 3.25 | Thrust Rating - output shaft: | 2574 |
| Output Diameter (in): | 1.688 in | Motor Frame Size: | 180 |
| Service Factor: | 1 | Ratio: | 40:1 |
| Output Shaft Assembly Code: | H1 | Output Shaft Direction: | H1 |
| Output RPM: | 43 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 2.926 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Series Code: | GR | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3303 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| Weight: | 77.00 LB |

