Grove Gear GR8320555.35 - GR-HMQ832-50-H1-180-35
Part #:GR8320555.35
Catalog #:GR-HMQ832-50-H1-180-35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | T: | 2.188 |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| C: | 9.38 in | RQ: | 5.81 in |
| G: | 2 | F: | 4 |
| J: | 7.5 in | AJ: | 7.25 |
| B: | 8.75 | V: | 2.756 in |
| AD: | 7.04 | BF: | 0.53 |
| AG: | 7.88 | LQ1: | 6.34 in |
| AE2: | 0.29 | BD: | 9 |
| AE1: | 0.54 | D: | 3.5 |
| I: | 5.02 in |
Technical Specifications
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Bore Code: | 35 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | HMQ-H1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Output RPM: | 35 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Ratio: | 50:1 |
| Model Code: | HMQ832 | Output Shaft Direction: | H1 |
| Series Code: | GR | Thrust Rating - output shaft: | 2574 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 2.462 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | H1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 x 1/8 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 3315 in/lbs |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| Weight: | 77.00 LB |

